IESNA:LM-63-2002
[TEST]P976451
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-39-S-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3900LM PACKAGE 80CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3917.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1137.4 1142.0 1137.4 1131.7 1121.3 1108.7 1093.7 1075.4 1053.6 1030.6 
1004.1 974.2 942.1 909.9 873.1 830.7 788.1 743.4 698.5 651.5 
596.3 543.5 489.4 440.1 388.3 339.0 291.8 252.8 217.2 182.7 
152.9 123.0 96.5 71.2 47.2 25.3 0.0 
1137.4 1143.2 1158.1 1177.7 1197.1 1207.5 1209.8 1206.3 1197.1 1183.3 
1162.7 1134.0 1100.6 1063.9 1021.4 978.8 927.2 876.7 826.1 774.3 
722.7 673.2 620.4 571.1 521.6 477.9 436.6 397.5 363.0 328.6 
296.4 263.2 227.5 188.4 142.5 83.9 0.0 
1137.4 1145.5 1192.5 1236.2 1267.3 1289.0 1305.1 1312.0 1313.2 1306.3 
1289.0 1267.3 1232.8 1193.8 1147.8 1096.0 1042.1 985.7 927.2 869.8 
813.4 758.3 703.1 650.3 600.9 555.0 507.8 464.1 422.8 382.6 
339.0 296.4 248.2 193.0 134.5 72.4 0.0 
1137.4 1168.5 1237.4 1284.4 1328.2 1360.4 1386.8 1401.8 1407.4 1402.8 
1386.8 1359.2 1319.0 1270.7 1213.2 1153.5 1084.5 1021.4 953.6 886.9 
822.6 762.9 705.4 650.3 598.6 551.5 505.5 460.8 413.6 368.9 
325.2 274.6 220.6 166.7 114.9 58.7 0.0 
1137.4 1173.1 1244.3 1295.9 1343.1 1379.9 1407.4 1424.7 1430.4 1427.0 
1408.7 1379.9 1336.2 1281.1 1221.3 1155.8 1091.4 1016.8 945.6 881.3 
813.4 754.9 698.5 646.9 597.4 548.1 500.9 458.5 410.2 369.9 
321.7 270.1 210.3 159.8 110.3 55.1 0.0 
